(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Worm Gear Kit

Worm Gear Kit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,058₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Worm & wheel assembly kit. Use assembly to observe rotational direction, and deceleration ratio.

[Features]
· Large speed reduction possible in 1-step.
· Cannot be rotated from the wheel side due to the self lock phenomenon

 
Part Number
GCU-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 25,058.18

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Module 2 The Number of Teeth 20 Specifications Worm & Wheel

Please check the type/dimensions/specifications of the part GCU-W in the Worm Gear Kit series.

X
whatsapp-qr whatsapp-icon