(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polypropylene Float Switch

Polypropylene Float Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,222₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Polypropylene float switch is applied as a reed switch. Ideal in detection of brine, aqueous solution of hypochlorite.

[Features]
<HL-8P>
· A polypropylene side mounted float switch with applied reed switch.
· Allows for AC200V switching, meaning it can also be used as an overseas specification.
<HL-S1>
· A 100% polypropylene float switch with a flange base of 27 mm. Supports the small and lightweight types from the smallest available class in Japan.
<HL-S2>
· A reed switch type float switch with a flange base of 27 mm developed for detecting oil amounts such as kerosene and lubricant.
<HL-201PA, 201PB>
· General purpose type 100% polypropylene float switch.
· Please use embedded type microcomputer PLC for detection of liquid levels.

Part Number
HL-201PA
HL-201PB
HL-S1A
HL-S1B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMount Type Direction of Operation Operating Point
(mm)
Full Length
(mm)
Cable Specifications

₹ 2,360.18

1 Piece(s) 6 Day(s) or more 10PF1/8ON when liquid level rises16.5±244UL3266 AWG24

₹ 2,360.18

1 Piece(s) 6 Day(s) or more 10PF1/8ON when liquid level falls19±244UL3266 AWG24

₹ 2,222.24

1 Piece(s) 6 Day(s) or more 10M8XP1.25ON when liquid level rises5.5±1.527UL1007 AWG24

₹ 2,222.24

1 Piece(s) 6 Day(s) or more 10M8XP1.25ON when liquid level falls8±1.527UL1007 AWG24
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMount Type Direction of Operation Operating Point
(mm)
Full Length
(mm)
Cable Specifications

Loading...

  1. 1

Basic Information

Detection Method Reed Switch Operating Voltage Max AC100V/DC100V Standard liquid Water
Material (stem) PP Material (float) PP Initial contact resistance(mΩ) 300 or Less
Operating Temperature Range(℃) -10~80 Minimum operating liquid specific gravity 0.8 Switching current/switching capacity Max 10VA/10W And Max 0.5A
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list