• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Electric Fan General Purpose Series (SF/SB Type)

Electric Fan General Purpose Series (SF/SB Type)

The general-purpose series comprises a Sirocco type and Turbo type. You can use it in accordance with the use of performance and size. Amongst them, SB-151, 201 and 202 are our best selling products, developed in pursuance of more ease of use.

PDF

Part Number

Configured Part Number is shown.

Part Number
SB-75-R313
SB-75HT-R313
SB-151-R3A3
SB-201-R3A3
SB-201HT-R3A3
SB-202-R313
SB-202HT-R313
SF-38-L3A3
SF-38HT-L3A3
SF-50-L3A3
SF-50HT-L3A3
SF-55S-L3A3
SF-55SHT-L3A3
SF-75-R3A3
SF-75HT-R3A3
Part NumberVolume DiscountDays to ShipMax. Air Volume of Blower
(m3/min)
Drive Source (Type) Drive Source (Rated Voltage) Blower Maximum Air Flow [Distinction]
(m3/min)
Impeller type Blower Air Flow Rate (50Hz)
(m3/min)
Blower Air Flow Rate (60Hz)
(m3/min)
Material Rotation Direction Blower type Suction temperature (MAX)
7 Day(s) or more 9.5Three-Phase200V~10Turbo8.09.5Casing, AC2B, Impeller : SPCCClockwiseStandard Shape40
32 Day(s) or more 9.5Three-Phase200V~10Turbo8.09.5Casing, AC2B, Impeller : SPCCClockwiseHeat Resistant Type200
7 Day(s) or more 2Single-phase100V~5Turbo1.62.0Casing, SPCC, Impeller : ADC12ClockwiseStandard Shape40
7 Day(s) or more 2.6Single-phase100V~5Turbo2.22.6Casing, SPCC, Impeller : ADC12ClockwiseStandard Shape40
32 Day(s) or more 2.6Single-phase100V~5Turbo2.22.6Casing, SPCC, Impeller : ADC12ClockwiseHeat Resistant Type200
7 Day(s) or more 2.6Three-Phase200V~5Turbo2.22.6Casing, SPCC, Impeller : ADC12ClockwiseStandard Shape40
32 Day(s) or more 2.6Three-Phase200V~5Turbo2.22.6Casing, SPCC, Impeller : ADC12ClockwiseHeat Resistant Type200
7 Day(s) or more 1.2Single-phase100V~5Sirocco1.11.2Casing, AC2B, Impeller : A5052PCounterclockwiseStandard Shape40
32 Day(s) or more 1.2Single-phase100V~5Sirocco1.11.2Casing, AC2B, Impeller : A5052PCounterclockwiseHeat Resistant Type180
7 Day(s) or more 2.6Single-phase100V~5Sirocco2.22.6Casing, AC2B, Impeller : A5052PCounterclockwiseStandard Shape40
32 Day(s) or more 2.6Single-phase100V~5Sirocco2.22.6Casing, AC2B, Impeller : A5052PCounterclockwiseHeat Resistant Type180
32 Day(s) or more 2.8Single-phase100V~5Sirocco2.52.8Casing, SPCC, Impeller : A5052PCounterclockwiseStandard Shape40
32 Day(s) or more 2.8Single-phase100V~5Sirocco2.52.8Casing, SPCC, Impeller : A5052PCounterclockwiseHeat Resistant Type180
32 Day(s) or more 9.5Single-phase100V~10Sirocco8.09.5Casing, AC2B, Impeller : SPCCClockwiseStandard Shape40
32 Day(s) or more 9.5Single-phase100V~10Sirocco8.09.5Casing, AC2B, Impeller : SPCCClockwiseHeat Resistant Type200

Loading...

  1. 1

Basic Information

Frequency 50Hz/60Hz Discharge direction Lower part horizontal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)