(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bevel Box T-type CBX (Part Number)

Bevel Box T-type CBX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      61,533₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Tough bevel box with high-grade cast iron case and tapered roller bearings. With the high-efficiency L type bevel box that uses carburized spiral bevel gears to reduce noise, 16 paths can be chosen by positioning the shaft. Lubricated with high-grade lubricant.

Part Number
CBX-192LG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

₹ 63,499.33

1 Piece(s) 19 Day(s) or more 10218G-Type17'~47'1819155129219

Loading...

  1. 1

Basic Information

Mounting Class Flange With Leg Type Bevel gear With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Other single shafts Shaft Material Steel
Material of Body FC250

Please check the type/dimensions/specifications of the part CBX-192LG in the Bevel Box T-type CBX series.

Product variants

Part Number
CBX-191LF
CBX-191LG
CBX-191LH
CBX-192LH
CBX-192LI
CBX-192LJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Other axis arrangement Rotation angle backlash Shaft Diameter 1 (Bush Diameter)
(φ)
Shaft Diameter 2
(φ)
Width of Body
(mm)
Thickness of Body
(mm)
Height of Body
(mm)

₹ 61,533.09

1 Piece(s) 19 Day(s) or more 10119Type F11'~30'1919155129219

₹ 61,533.09

1 Piece(s) 19 Day(s) or more 10119G-Type11'~30'1919155129219

₹ 61,533.09

1 Piece(s) 19 Day(s) or more 10119H Type11'~30'1919155129219

₹ 63,499.33

1 Piece(s) 19 Day(s) or more 10218H Type17'~47'1819155129219

₹ 63,499.33

1 Piece(s) 19 Day(s) or more 10218I-Type17'~47'1819155129219

₹ 63,499.33

1 Piece(s) 19 Day(s) or more 10218J-Type17'~47'1819155129219