(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thermally refined S45C material for superior wear-resistance spline boss. Use in conjunction with the spline shaft for coupling the gear.
Part Number |
---|
SVI17-40 |
SVI20-45 |
SVI25-55 |
SVI30-65 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tooth Width (mm) | O.D. (φ) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|
₹ 1,998.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 25 | 40 | 8 | ||
₹ 2,471.98 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 45 | 10 | ||
₹ 3,185.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 38 | 55 | 13 | ||
₹ 4,098.31 | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 65 | 16 |
Loading...
Material | S45C | Module | 1.667 | Heat Treatment | Thermal Refined |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy