(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Barrel Gear Coupling

Barrel Gear Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,388₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

External cylinder for gear coupling with tooth surfaces that use high-frequency hardening and chromate plating for a high-durability product.

 
Part Number
GC1-I
GC2-I
GC3-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTooth Width
(mm)
O.D.
(φ)
Module The Number of Teeth

₹ 3,387.67

1 Piece(s) 5 Day(s) or more 102568225

₹ 7,230.16

1 Piece(s) 6 Day(s) or more 1036105240

₹ 13,563.35

1 Piece(s) 6 Day(s) or more 10481452.542

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Induction hardened Backlash(mm) 0.40~0.60

Frequently asked question (FAQ)

Question: Does the gear coupling need lubrication?
Answer: As the gear coupling is also a gear, it requires lubrication with grease, etc. If unlubricated, it is more likely to suffer wear.
Question: Is it possible to use a combination of internal gears and spur gears with the same number of teeth?
Answer: Inner gears and spur gears with the same number of teeth can be combined for use as gear couplings.
However, note that standard products other than GC gear couplings do not support backlash due to displacement between shafts and do not offer crowning.
X
whatsapp-qr whatsapp-icon