(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gear Coupling Inner Hub

Gear Coupling Inner Hub
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,206₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Easily removable gear coupling. Teeth use high-frequency hardening and surface uses chromate plating for high durability. Tooth type uses crowning machining and can be used up to a maximum of 5°. Pilot hole products and shaft hole complete products with keyway and tap available.

Part Number
GC1-12S
GC2-20S
GC3-20S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTooth Width
(mm)
Hole diameter
(φ)
Module The Number of Teeth Diameter of Hub
(φ)
Length of Hub
(mm)

₹ 3,205.87

1 Piece(s) 5 Day(s) or more 1010122254525

₹ 6,216.27

1 Piece(s) 6 Day(s) or more 1015202407040

₹ 11,102.65

1 Piece(s) 6 Day(s) or more 1020202.5429045
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTooth Width
(mm)
Hole diameter
(φ)
Module The Number of Teeth Diameter of Hub
(φ)
Length of Hub
(mm)

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Induction hardened Backlash(mm) 0.40~0.60
Keyway / Screw Holes No Shaft Hole Specifications Pilot Hole Product

Frequently asked question (FAQ)

Question: Does the gear coupling need lubrication?
Answer: As the gear coupling is also a gear, it requires lubrication with grease, etc. If unlubricated, it is more likely to suffer wear.
Question: Is it possible to use a combination of internal gears and spur gears with the same number of teeth?
Answer: Inner gears and spur gears with the same number of teeth can be combined for use as gear couplings.
However, please note that standard products other than GC gear couplings do not support backlash due to displacement between shafts and do not offer crowning.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language