(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CP Round Rack

CP Round Rack
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,904₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP round processed rack with outer diameter tolerance h9, S45C made. Convenient in applications when the rack needs to be used in reciprocal motion.

Part Number
SROCP2.5-500
SROCP5-500
SROCP10-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) O.D.
(Ø)
Height
(mm)

₹ 5,903.75

1 Piece(s) 7 Day(s) or more 100.7958505200500109.2

₹ 6,355.02

1 Piece(s) 6 Day(s) or more 101.5915505995001513.41

₹ 23,157.05

1 Piece(s) 6 Day(s) or more 103.183110109910003026.82

Loading...

  1. 1

Basic Information

Shape Round rack Tooth Type Standard Material Steel
Surface Treatment Black oxide finish Heat Treatment No Ground Tooth No
Both Ends Machined No Material S45C
X
whatsapp-qr whatsapp-icon