(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rack BSR

Rack BSR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,559₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fine pitch rack made from rust resistant brass (C3604) with excellent workability. BSS Use together with gear.

Part Number
BSR0.5-300
BSR0.8-300
BSR1-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Number of Effective Teeth
(teeth)
Tooth Width
(mm)
Height
(mm)

₹ 1,558.56

1 Piece(s) 5 Day(s) or more 100.519039

₹ 1,600.38

1 Piece(s) 5 Day(s) or more 100.8118410

₹ 2,531.00

1 Piece(s) 5 Day(s) or more 10194610

Loading...

  1. 1

Basic Information

Shape Rack Full Length(mm) 303 Tooth Type Standard
Material Brass Surface Treatment No Length (nominal) 300
Heat Treatment No Ground Tooth No Both Ends Machined No
Accuracy Grade(KHK standard) KHK R 001 - Class 4 Material C3604
X
whatsapp-qr whatsapp-icon