(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Worm Wheel PG (Part Number)

Worm Wheel PG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,089₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light and strong worm wheel with good slide, made from MC nylon. Can be used without lubrication, so ideal for food machinery.

Part Number
PG2.5-20R2J17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 4,980.18

1 Piece(s) 9 Day(s) or more 101722202.527°46′5×2.3M47Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material MC901 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 5 Ground Tooth No Twisting Direction R

Please check the type/dimensions/specifications of the part PG2.5-20R2J17 in the Worm Wheel PG series.

Product variants

Part Number
PG1-20R2J6
PG1-30R1
PG1-30R1J6
PG2.5-20R2J18
PG2.5-20R2J19
PG3-20R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 1,830.55

1 Piece(s) 9 Day(s) or more 1061020127°11′-M45Finished product

₹ 1,405.55

1 Piece(s) 6 Day(s) or more 1061030113°35′---Pilot Hole Product

₹ 2,148.91

1 Piece(s) 9 Day(s) or more 1061030113°35′-M45Finished product

₹ 4,979.44

1 Piece(s) 9 Day(s) or more 101822202.527°46′6×2.8M57Finished product

₹ 4,979.05

1 Piece(s) 9 Day(s) or more 101922202.527°46′6×2.8M57Finished product

₹ 3,395.00

1 Piece(s) 6 Day(s) or more 10152820313°55′---Pilot Hole Product