(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Rust-resistant stainless steel worm. Ideal as a plastic wheel counterpart.
Part Number |
---|
SUW2-R2J12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (φ) | Tooth Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,196.75 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 32 | M4 | 2 | 2 | 7°25′ | 4X1.8 | W1 | 7 | Finished product |
Loading...
Types | Worm | Material | SUS303 | Heat Treatment | No |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 001, Class 4 | Ground Tooth | No | Twisting Direction | R |
Please check the type/dimensions/specifications of the part SUW2-R2J12 in the Stainless Steel Worm series.
Part Number |
---|
SUW0.8-R2 |
SUW1-R1 |
SUW1-R2 |
SUW2-R2J14 |
SUW2.5-R1 |
SUW2.5-R1J15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (φ) | Tooth Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,022.73 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 30 | M4 | 0.8 | 2 | 6°34′ | - | W2 | - | Pilot Hole Product | ||
₹ 2,776.38 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 32 | M4 | 1 | 1 | 3°35′ | - | W2 | - | Pilot Hole Product | ||
₹ 2,742.89 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 32 | M4 | 1 | 2 | 7°11′ | - | W2 | - | Pilot Hole Product | ||
₹ 7,274.07 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 32 | M4 | 2 | 2 | 7°25′ | 5X2.3 | W1 | 7 | Finished product | ||
₹ 7,030.78 | 1 Piece(s) | 6 Day(s) or more | 10 | 15 | 45 | - | 2.5 | 1 | 3°52′ | - | W1 | - | Pilot Hole Product | ||
₹ 8,520.40 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 45 | M4 | 2.5 | 1 | 3°52′ | 5X2.3 | W1 | 9 | Finished product |