(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Worm (Part Number)

Stainless Steel Worm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stainless Steel Worm
  • Stainless Steel Worm
  • Stainless Steel Worm
  • Stainless Steel Worm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,529₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rust-resistant stainless steel worm. Ideal as a plastic wheel counterpart.

Part Number
SUW2-R2J14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 7,274.07

1 Piece(s) 9 Day(s) or more 101432M4227°25′5X2.3W17Finished product

Loading...

  1. 1

Basic Information

Types Worm Material SUS303 Heat Treatment No
Accuracy Grade KHK, W, 001, Class 4 Ground Tooth No Twisting Direction R

Please check the type/dimensions/specifications of the part SUW2-R2J14 in the Stainless Steel Worm series.

Product variants

Part Number
SUW0.8-R2
SUW1-R1
SUW1-R2
SUW2.5-R1
SUW2.5-R1J15
SUW2.5-R1J16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 2,022.73

1 Piece(s) 6 Day(s) or more 10630M40.826°34′-W2-Pilot Hole Product

₹ 2,776.38

1 Piece(s) 5 Day(s) or more 10632M4113°35′-W2-Pilot Hole Product

₹ 2,742.89

1 Piece(s) 6 Day(s) or more 10632M4127°11′-W2-Pilot Hole Product

₹ 7,030.78

1 Piece(s) 6 Day(s) or more 101545-2.513°52′-W1-Pilot Hole Product

₹ 8,520.40

1 Piece(s) 9 Day(s) or more 101545M42.513°52′5X2.3W19Finished product

₹ 9,704.67

1 Piece(s) 9 Day(s) or more 101645M42.513°52′5X2.3W19Finished product