(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Worm (Part Number)

Stainless Steel Worm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stainless Steel Worm
  • Stainless Steel Worm
  • Stainless Steel Worm
  • Stainless Steel Worm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,529₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rust-resistant stainless steel worm. Ideal as a plastic wheel counterpart.

Part Number
SUW3-R2J19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 13,041.55

1 Piece(s) 9 Day(s) or more 101950M5327°50′6X2.8W110Finished product

Loading...

  1. 1

Basic Information

Types Worm Material SUS303 Heat Treatment No
Accuracy Grade KHK, W, 001, Class 4 Ground Tooth No Twisting Direction R

Please check the type/dimensions/specifications of the part SUW3-R2J19 in the Stainless Steel Worm series.

Product variants

Part Number
SUW0.5-R2
SUW0.8-R1
SUW0.8-R2
SUW1-R1
SUW1-R2
SUW3-R2J20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 1,529.35

1 Piece(s) 5 Day(s) or more 10518M30.525°13′-W2-Pilot Hole Product

₹ 2,054.87

1 Piece(s) 5 Day(s) or more 10630M40.813°17′-W2-Pilot Hole Product

₹ 2,022.73

1 Piece(s) 6 Day(s) or more 10630M40.826°34′-W2-Pilot Hole Product

₹ 2,776.38

1 Piece(s) 5 Day(s) or more 10632M4113°35′-W2-Pilot Hole Product

₹ 2,742.89

1 Piece(s) 6 Day(s) or more 10632M4127°11′-W2-Pilot Hole Product

₹ 13,031.31

1 Piece(s) 9 Day(s) or more 102050M5327°50′6X2.8W110Finished product