(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Worm Wheel CG (Part Number)

Worm Wheel CG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,328₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

General widely used type of worm wheel with general purpose versatility at low price with wide selection of modules and teeth numbers.

Part Number
CG2-20L1J14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 4,044.47

1 Piece(s) 9 Day(s) or more 10142220M4213°42′L5×2.36.56.5Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material FC200 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part CG2-20L1J14 in the Worm Wheel CG series.

Product variants

Part Number
CG1-100R1J14
CG1-100R1J15
CG1-100R1J16
CG2-20L1J15
CG2-20L1J16
CG2-20L1J17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 4,948.11

1 Piece(s) 9 Day(s) or more 101410100M4113°35′R5×2.355Finished product

₹ 4,946.98

1 Piece(s) 9 Day(s) or more 101510100M4113°35′R5×2.355Finished product

₹ 4,944.51

1 Piece(s) 9 Day(s) or more 101610100M4113°35′R5×2.355Finished product

₹ 4,042.60

1 Piece(s) 9 Day(s) or more 10152220M4213°42′L5×2.36.56.5Finished product

₹ 4,038.98

1 Piece(s) 9 Day(s) or more 10162220M4213°42′L5×2.36.56.5Finished product

₹ 4,036.33

1 Piece(s) 9 Day(s) or more 10172220M4213°42′L5×2.36.56.5Finished product