(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
General widely used type of worm wheel with general purpose versatility at low price with wide selection of modules and teeth numbers.
Part Number |
---|
CG2-20L2J17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (φ) | Tooth Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,036.33 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | 22 | 20 | M4 | 2 | 2 | 7°25′ | L | 5×2.3 | 6.5 | 6.5 | Finished product |
Loading...
Types | Wheel | Material | FC200 | Heat Treatment | No |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 002, Class 4 | Ground Tooth | No |
Please check the type/dimensions/specifications of the part CG2-20L2J17 in the Worm Wheel CG series.
Part Number |
---|
CG1-100R1J14 |
CG1-100R1J15 |
CG1-100R1J16 |
CG2-20R1 |
CG2-20R1J12 |
CG2-20R1J14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (φ) | Tooth Width (mm) | The Number of Teeth | Size of Screw Hole | Module | Number of Starts | Torsional Angle (°) | Twisting Direction | Keyway (mm) | Screw hole position (mm) | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,948.11 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | ||
₹ 4,946.98 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | ||
₹ 4,944.51 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 10 | 100 | M4 | 1 | 1 | 3°35′ | R | 5×2.3 | 5 | 5 | Finished product | ||
₹ 1,476.42 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 22 | 20 | - | 2 | 1 | 3°42′ | R | - | - | - | Pilot Hole Product | ||
₹ 2,784.24 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 22 | 20 | M4 | 2 | 1 | 3°42′ | R | 4×1.8 | 6.5 | 6.5 | Finished product | ||
₹ 3,768.55 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 22 | 20 | M4 | 2 | 1 | 3°42′ | R | 5×2.3 | 6.5 | 6.5 | Finished product |