(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Worm Wheel BG (Part Number)

Worm Wheel BG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      951₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice on product features
· Worm wheel is displaced according to the assembly distance.
· For products with screw holes, set screws accessories are included.
· Allowable torque shown is a reference value calculated under arbitrary use conditions.
· For hole diameters below ø4 hole diameter tolerance is H8. In addition, when hole is ø5 diameter, or the hole length (total length) is greater than 3 times the hole diameter, tolerance is also H8.

Part Number
BG1-20R2J6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications

₹ 2,249.04

1 Piece(s) 9 Day(s) or more 1061020M4127°11′R-5Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material CAC502 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part BG1-20R2J6 in the Worm Wheel BG series.

Product variants

Part Number
BG0.5-30R2
BG0.5-40R1
BG0.5-50R1
BG1-30R1
BG1-30R1J6
BG1-30R1J8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications

₹ 1,240.24

1 Piece(s) 5 Day(s) or more 104530M30.525°13′R--Pilot Hole Product

₹ 1,530.24

1 Piece(s) 5 Day(s) or more 105540M40.512°36′R--Pilot Hole Product

₹ 1,822.95

1 Piece(s) 5 Day(s) or more 105550M40.512°36′R--Pilot Hole Product

₹ 2,037.42

1 Piece(s) 5 Day(s) or more 1061030-113°35′R--Pilot Hole Product

₹ 2,745.58

1 Piece(s) 9 Day(s) or more 1061030M4113°35′R-5Finished product

₹ 3,571.82

1 Piece(s) 9 Day(s) or more 1081030M5113°35′R-5Finished product