(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Warm with shaft (Part Number)

Warm with shaft
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,037₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S45C material with induction hardened tooth surface, precision KHK W001 grade 2 reasonably priced ground worm.

Part Number
SWG3-R3J19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 10,567.24

1 Piece(s) 9 Day(s) or more 101950M53311°34′6X2.8W310Finished product

Loading...

  1. 1

Basic Information

Types Worm Material S45C Heat Treatment Induction hardened
Accuracy Grade KHK, W, 001, Class 2 Ground Tooth Presence Twisting Direction R

Please check the type/dimensions/specifications of the part SWG3-R3J19 in the Warm with shaft series.

Product variants

Part Number
SWG1.5-R1J10
SWG1.5-R2
SWG1.5-R2J10
SWG3-R3J20
SWG4-R1
SWG4-R2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 5,345.64

1 Piece(s) 9 Day(s) or more 101030M41.513°26′4X1.8W25Finished product

₹ 4,702.49

1 Piece(s) 6 Day(s) or more 101030-1.526°51′-W2-Pilot Hole Product

₹ 6,012.65

1 Piece(s) 9 Day(s) or more 101030M41.526°51′4X1.8W25Finished product

₹ 10,558.31

1 Piece(s) 9 Day(s) or more 102050M53311°34′6X2.8W310Finished product

₹ 12,164.82

1 Piece(s) 15 Day(s) or more 102270-413°41′-W3-Pilot Hole Product

₹ 13,020.69

1 Piece(s) 6 Day(s) or more 102270-427°21′-W3-Pilot Hole Product