(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Warm with shaft (Part Number)

Warm with shaft
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,037₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S45C material with induction hardened tooth surface, precision KHK W001 grade 2 reasonably priced ground worm.

Part Number
SWG2-R1J14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 6,659.07

1 Piece(s) 5 Day(s) or more 101432M4213°41′5X2.3W37.5Finished product

Loading...

  1. 1

Basic Information

Types Worm Material S45C Heat Treatment Induction hardened
Accuracy Grade KHK, W, 001, Class 2 Ground Tooth Presence Twisting Direction R

Please check the type/dimensions/specifications of the part SWG2-R1J14 in the Warm with shaft series.

Product variants

Part Number
SWG1.5-R1J10
SWG1.5-R2
SWG1.5-R2J10
SWG2-R2
SWG2-R2J12
SWG2.5-R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 5,345.64

1 Piece(s) 9 Day(s) or more 101030M41.513°26′4X1.8W25Finished product

₹ 4,702.49

1 Piece(s) 6 Day(s) or more 101030-1.526°51′-W2-Pilot Hole Product

₹ 6,012.65

1 Piece(s) 9 Day(s) or more 101030M41.526°51′4X1.8W25Finished product

₹ 4,822.27

1 Piece(s) 6 Day(s) or more 101232-227°21′-W3-Pilot Hole Product

₹ 6,145.58

1 Piece(s) 9 Day(s) or more 101232M4227°21′4X1.8W37.5Finished product

₹ 5,569.25

1 Piece(s) 6 Day(s) or more 101545-2.513°52′-W3-Pilot Hole Product