(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Warm with shaft

Warm with shaft
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,037₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S45C material with induction hardened tooth surface, precision KHK W001 grade 2 reasonably priced ground worm.

Part Number
SWG1-R1
SWG1-R2
SWG1.5-R1
SWG1.5-R1J10
SWG1.5-R2
SWG1.5-R2J10
SWG2-R1
SWG2-R1J14
SWG2-R2
SWG2-R2J12
SWG2.5-R1
SWG2.5-R1J15
SWG2.5-R1J16
SWG2.5-R1J17
SWG2.5-R2
SWG2.5-R2J15
SWG2.5-R2J16
SWG2.5-R2J17
SWG3-R1
SWG3-R1J17
SWG3-R1J18
SWG3-R1J19
SWG3-R1J20
SWG3-R2
SWG3-R2J17
SWG3-R2J18
SWG3-R2J19
SWG3-R2J20
SWG3-R3
SWG3-R3J17
SWG3-R3J18
SWG3-R3J19
SWG3-R3J20
SWG4-R1
SWG4-R2
SWG4-R3
SWG5-R1
SWG5-R2
SWG6-R1
SWG6-R2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

₹ 4,545.16

1 Piece(s) 5 Day(s) or more 10832M4113°35′-W25Pilot Hole Product

₹ 5,320.67

1 Piece(s) 6 Day(s) or more 10832M4127°08′-W25Pilot Hole Product

₹ 4,036.82

1 Piece(s) 5 Day(s) or more 101030-1.513°26′-W2-Pilot Hole Product

₹ 5,345.64

1 Piece(s) 9 Day(s) or more 101030M41.513°26′4X1.8W25Finished product

₹ 4,702.49

1 Piece(s) 6 Day(s) or more 101030-1.526°51′-W2-Pilot Hole Product

₹ 6,012.65

1 Piece(s) 9 Day(s) or more 101030M41.526°51′4X1.8W25Finished product

₹ 4,303.93

1 Piece(s) 5 Day(s) or more 101232-213°41′-W3-Pilot Hole Product

₹ 6,659.07

1 Piece(s) 5 Day(s) or more 101432M4213°41′5X2.3W37.5Finished product

₹ 4,822.27

1 Piece(s) 6 Day(s) or more 101232-227°21′-W3-Pilot Hole Product

₹ 6,145.58

1 Piece(s) 9 Day(s) or more 101232M4227°21′4X1.8W37.5Finished product

₹ 5,569.25

1 Piece(s) 6 Day(s) or more 101545-2.513°52′-W3-Pilot Hole Product

₹ 6,876.75

1 Piece(s) 9 Day(s) or more 101545M42.513°52′5X2.3W38.5Finished product

₹ 8,054.29

1 Piece(s) 9 Day(s) or more 101645M42.513°52′5X2.3W38.5Finished product

₹ 7,895.91

1 Piece(s) 9 Day(s) or more 101745M42.513°52′5X2.3W38.5Finished product

₹ 6,188.05

1 Piece(s) 6 Day(s) or more 101545-2.527°42′-W3-Pilot Hole Product

₹ 7,530.38

1 Piece(s) 5 Day(s) or more 101545M42.527°42′5X2.3W38.5Finished product

₹ 8,671.76

1 Piece(s) 9 Day(s) or more 101645M42.527°42′5X2.3W38.5Finished product

₹ 8,514.71

1 Piece(s) 9 Day(s) or more 101745M42.527°42′5X2.3W38.5Finished product

₹ 6,920.00

1 Piece(s) 5 Day(s) or more 101650-313°54′-W3-Pilot Hole Product

₹ 9,209.85

1 Piece(s) 9 Day(s) or more 101750M4313°54′5X2.3W310Finished product

₹ 9,480.53

1 Piece(s) 9 Day(s) or more 101850M5313°54′6X2.8W310Finished product

₹ 9,471.60

1 Piece(s) 9 Day(s) or more 101950M5313°54′6X2.8W310Finished product

₹ 9,462.69

1 Piece(s) 5 Day(s) or more 102050M5313°54′6X2.8W310Finished product

₹ 7,158.42

1 Piece(s) 6 Day(s) or more 101650-327°46′-W3-Pilot Hole Product

₹ 9,448.25

1 Piece(s) 9 Day(s) or more 101750M4327°46′5X2.3W310Finished product

₹ 9,718.95

1 Piece(s) 9 Day(s) or more 101850M5327°46′6X2.8W310Finished product

₹ 9,710.02

1 Piece(s) 9 Day(s) or more 101950M5327°46′6X2.8W310Finished product

₹ 9,701.09

1 Piece(s) 9 Day(s) or more 102050M5327°46′6X2.8W310Finished product

₹ 8,015.62

1 Piece(s) 6 Day(s) or more 101650-3311°34′-W3-Pilot Hole Product

₹ 10,305.47

1 Piece(s) 9 Day(s) or more 101750M43311°34′5X2.3W310Finished product

₹ 10,576.13

1 Piece(s) 9 Day(s) or more 101850M53311°34′6X2.8W310Finished product

₹ 10,567.24

1 Piece(s) 9 Day(s) or more 101950M53311°34′6X2.8W310Finished product

₹ 10,558.31

1 Piece(s) 9 Day(s) or more 102050M53311°34′6X2.8W310Finished product

₹ 12,164.82

1 Piece(s) 15 Day(s) or more 102270-413°41′-W3-Pilot Hole Product

₹ 13,020.69

1 Piece(s) 6 Day(s) or more 102270-427°21′-W3-Pilot Hole Product

₹ 14,010.51

1 Piece(s) 6 Day(s) or more 102270-4310°57′-W3-Pilot Hole Product

₹ 20,863.24

1 Piece(s) 6 Day(s) or more 102585-514°05′-W3-Pilot Hole Product

₹ 22,729.00

1 Piece(s) 6 Day(s) or more 102585-528°08′-W3-Pilot Hole Product

₹ 25,721.45

1 Piece(s) 6 Day(s) or more 1030100-614°17′-W3-Pilot Hole Product

₹ 27,769.38

1 Piece(s) 6 Day(s) or more 1030100-628°32′-W3-Pilot Hole Product

Loading...

  1. 1

Basic Information

Types Worm Material S45C Heat Treatment Induction hardened
Accuracy Grade KHK, W, 001, Class 2 Ground Tooth Presence Twisting Direction R
X
whatsapp-qr whatsapp-icon