(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Worm Wheel AG (Part Number)

Worm Wheel AG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,616₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Made from CAC702, precision KHK W001 grade 2 high-grade worm wheel. Shaft perpendicular tooth shape, with material of excellent wear resistance, and good compatibility with ground worm, high torque transmission with smooth meshing, with low to high speed rotation possible.

Part Number
AG2-20R1J16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications

₹ 7,564.69

1 Piece(s) 9 Day(s) or more 10161820M4213°41′5×2.37.5Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material CAC702 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 2 Ground Tooth No Twisting Direction R

Please check the type/dimensions/specifications of the part AG2-20R1J16 in the Worm Wheel AG series.

Product variants

Part Number
AG0.5-30R2
AG0.5-40R1
AG0.5-50R1
AG2-20R1J17
AG2-20R2
AG2-20R2J12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Shaft Hole Specifications

₹ 1,681.47

1 Piece(s) 6 Day(s) or more 104530-0.526°20′--Pilot Hole Product

₹ 1,955.05

1 Piece(s) 5 Day(s) or more 105540-0.513°11′--Pilot Hole Product

₹ 2,043.76

1 Piece(s) 5 Day(s) or more 105550-0.513°11′--Pilot Hole Product

₹ 7,562.42

1 Piece(s) 9 Day(s) or more 10171820M4213°41′5×2.37.5Finished product

₹ 5,245.69

1 Piece(s) 6 Day(s) or more 10121820-227°21′--Pilot Hole Product

₹ 6,572.62

1 Piece(s) 9 Day(s) or more 10121820M4227°21′4×1.87.5Finished product