(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Multi-lead worm (Part Number)

Multi-lead worm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,057₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-strength, high-precision double lead worm. Backlash can be adjusted by, taking the worm reference tooth as center, setting wheel, and moving the worm in the axial direction.

Part Number
AGDL2-30R1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes Hole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Material Heat Treatment Accuracy Grade The Number of Teeth Module Number of Starts Advance Angle
(°)
Torsional Angle
(°)
Worm shape

₹ 8,982.15

1 Piece(s) 6 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1302--3°41′-

Loading...

  1. 1

Basic Information

Ground Tooth No Twisting Direction R Shaft Hole Specifications Pilot Hole Product

Please check the type/dimensions/specifications of the part AGDL2-30R1 in the Multi-lead worm series.

Product variants

Part Number
AGDL1.5-40R1
AGDL1.5-50R1
AGDL1.5-60R1
AGDL2-36R1
AGDL2-40R1
AGDL2-50R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTypes Hole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Material Heat Treatment Accuracy Grade The Number of Teeth Module Number of Starts Advance Angle
(°)
Torsional Angle
(°)
Worm shape

₹ 6,697.73

1 Piece(s) 5 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1401.5--3°26′-

₹ 10,838.02

1 Piece(s) 6 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1501.5--3°26′-

₹ 13,207.16

1 Piece(s) 6 Day(s) or more 10Wheel1214CAC702NoKHK, W, 002, Class 1601.5--3°26′-

₹ 11,390.60

1 Piece(s) 6 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1362--3°41′-

₹ 12,860.89

1 Piece(s) 6 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1402--3°41′-

₹ 18,114.47

1 Piece(s) 6 Day(s) or more 10Wheel1518CAC702NoKHK, W, 002, Class 1502--3°41′-