(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Helical Gear SN (Part Number)

Helical Gear SN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      810₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Spiral gears have crossed axes (R & R, L & L) and parallel axes (R & L), depending on combinations of screw direction. Pay attention to axial direction and rotational direction.

Part Number
SN2.5-20L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 3,384.18

1 Piece(s) 6 Day(s) or more 102.520LeftRound hole20226020NA--Pilot Hole Product

Loading...

  1. 1

Basic Information

Material(mm) Steel Heat Treatment(φ) No Ground Tooth No
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material S45C
Torsional Angle(°) 45 Accuracy Grade N9 Grade

Please check the type/dimensions/specifications of the part SN2.5-20L in the Helical Gear SN series.

Product variants

Part Number
SN1-13RJ6
SN1-15L
SN1-15LJ6
SN2.5-20LJ20
SN2.5-20LJ22
SN2.5-20LJ25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 1,577.09

1 Piece(s) 5 Day(s) or more 10113RightRound hole+tap610156NAM45Finished product

₹ 845.36

1 Piece(s) 6 Day(s) or more 10115LeftRound hole610186NA--Pilot Hole Product

₹ 1,587.38

1 Piece(s) 9 Day(s) or more 10115LeftRound hole+tap610186NAM45Finished product

₹ 4,720.75

1 Piece(s) 9 Day(s) or more 102.520LeftKeyway + Tap-2260206×2.8M58Finished product

₹ 5,968.55

1 Piece(s) 9 Day(s) or more 102.520LeftKeyway + Tap-2260226×2.8M58Finished product

₹ 5,950.91

1 Piece(s) 9 Day(s) or more 102.520LeftKeyway + Tap-2260258×3.3M68Finished product
X
whatsapp-qr whatsapp-icon