(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Spiral gears have crossed axes (R & R, L & L) and parallel axes (R & L), depending on combinations of screw direction. Pay attention to axial direction and rotational direction.
Part Number |
---|
SN1.5-30LJ25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Tooth Width (mm) | Boss diameter B (φ) | Hole diameter A (φ) | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,640.87 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 30 | Left | Keyway + Tap | - | 15 | 45 | 25 | 8×3.3 | M6 | 5 | Finished product |
Loading...
Material(mm) | Steel | Heat Treatment(φ) | No | Ground Tooth | No |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Hole Dia. Tolerance | H7 | Metal system material | S45C |
Torsional Angle(°) | 45 | Accuracy Grade | N9 Grade |
Please check the type/dimensions/specifications of the part SN1.5-30LJ25 in the Helical Gear SN series.
Part Number |
---|
SN1-13RJ6 |
SN1-15L |
SN1-15LJ6 |
SN1.5-30R |
SN1.5-30RJ12 |
SN1.5-30RJ14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Tooth Width (mm) | Boss diameter B (φ) | Hole diameter A (φ) | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,577.09 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 | 13 | Right | Round hole+tap | 6 | 10 | 15 | 6 | NA | M4 | 5 | Finished product | ||
₹ 845.36 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 15 | Left | Round hole | 6 | 10 | 18 | 6 | NA | - | - | Pilot Hole Product | ||
₹ 1,587.38 | 1 Piece(s) | 9 Day(s) or more | 10 | 1 | 15 | Left | Round hole+tap | 6 | 10 | 18 | 6 | NA | M4 | 5 | Finished product | ||
₹ 2,300.62 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 30 | Right | Round hole | 12 | 15 | 45 | 12 | NA | - | - | Pilot Hole Product | ||
₹ 3,741.44 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 30 | Right | Keyway + Tap | - | 15 | 45 | 12 | 4×1.8 | M4 | 5 | Finished product | ||
₹ 4,671.98 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 30 | Right | Keyway + Tap | - | 15 | 45 | 14 | 5×2.3 | M4 | 5 | Finished product |