(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Finished Spiral Bevel Gear (Part Number)

Finished Spiral Bevel Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,066₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.

Part Number
MBSA6-4515R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

₹ 62,553.98

1 Piece(s) 6 Day(s) or more 106453Round hole+tap42110RNo6-M10Pilot Hole Product

Loading...

  1. 1

Basic Information

Shape Spiral Bevel Gear Material Steel Heat Treatment Carburizing and Quenching
Ground Tooth No Surface Treatment No Accuracy Grade(* New JIS) Class 4
Shaft Bore Tolerance H7 Spiral Angle(deg) 35 Material (Details) SCM415

Please check the type/dimensions/specifications of the part MBSA6-4515R in the Finished Spiral Bevel Gear series.

Product variants

Part Number
MBSA2-3020R
MBSA2-4020R
MBSA2-4515R
MBSB2-1545L
MBSB2-2030L
MBSB2-2040L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

₹ 7,402.11

1 Piece(s) 6 Day(s) or more 102301.5Keyway + Tap1120R6X2.82-M5Finished product

₹ 9,566.98

1 Piece(s) 6 Day(s) or more 102402Keyway + Tap1420R6X2.82-M5Finished product

₹ 12,061.76

1 Piece(s) 5 Day(s) or more 102453Keyway + Tap1420R6X2.82-M5Finished product

₹ 5,066.42

1 Piece(s) 6 Day(s) or more 102153Keyway + Tap1412L4X1.82-M4Finished product

₹ 5,436.24

1 Piece(s) 6 Day(s) or more 102201.5Keyway + Tap1118L6X2.82-M5Finished product

₹ 5,393.16

1 Piece(s) 6 Day(s) or more 102202Keyway + Tap1418L6X2.82-M5Finished product
X
whatsapp-qr whatsapp-icon