(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.
Part Number |
---|
MBSA6-3020R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 34,360.58 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 30 | 1.5 | Round hole+tap | 34 | 90 | R | No | 6-M10 | Pilot Hole Product |
Loading...
Shape | Spiral Bevel Gear | Material | Steel | Heat Treatment | Carburizing and Quenching |
---|---|---|---|---|---|
Ground Tooth | No | Surface Treatment | No | Accuracy Grade(* New JIS) | Class 4 |
Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 | Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MBSA6-3020R in the Finished Spiral Bevel Gear series.
Part Number |
---|
MBSA2-3020R |
MBSA2-4020R |
MBSA2-4515R |
MBSA6-4020R |
MBSA6-4515R |
MBSB2-1545L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,402.11 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 30 | 1.5 | Keyway + Tap | 11 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
₹ 9,566.98 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 40 | 2 | Keyway + Tap | 14 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
₹ 12,061.76 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 | 45 | 3 | Keyway + Tap | 14 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
₹ 49,953.29 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 40 | 2 | Round hole+tap | 40 | 110 | R | No | 6-M10 | Pilot Hole Product | ||
₹ 62,553.98 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 45 | 3 | Round hole+tap | 42 | 110 | R | No | 6-M10 | Pilot Hole Product | ||
₹ 5,066.42 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 15 | 3 | Keyway + Tap | 14 | 12 | L | 4X1.8 | 2-M4 | Finished product |