(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Finished Spiral Bevel Gear (Part Number)

Finished Spiral Bevel Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,066₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.

Part Number
MBSA5-4515R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

₹ 43,977.11

1 Piece(s) 6 Day(s) or more 105453Round hole+tap3590RNo6-M10Pilot Hole Product

Loading...

  1. 1

Basic Information

Shape Spiral Bevel Gear Material Steel Heat Treatment Carburizing and Quenching
Ground Tooth No Surface Treatment No Accuracy Grade(* New JIS) Class 4
Shaft Bore Tolerance H7 Spiral Angle(deg) 35 Material (Details) SCM415

Please check the type/dimensions/specifications of the part MBSA5-4515R in the Finished Spiral Bevel Gear series.

Product variants

Part Number
MBSA2-3020R
MBSA2-4020R
MBSA2-4515R
MBSA6-1545L
MBSA6-2030L
MBSA6-2040L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

₹ 7,402.11

1 Piece(s) 6 Day(s) or more 102301.5Keyway + Tap1120R6X2.82-M5Finished product

₹ 9,566.98

1 Piece(s) 6 Day(s) or more 102402Keyway + Tap1420R6X2.82-M5Finished product

₹ 12,061.76

1 Piece(s) 5 Day(s) or more 102453Keyway + Tap1420R6X2.82-M5Finished product

₹ 18,005.40

1 Piece(s) 6 Day(s) or more 106153Keyway + Tap4235L10X3.32-M8Finished product

₹ 23,152.82

1 Piece(s) 6 Day(s) or more 106201.5Keyway + Tap3445L14X3.82-M10Finished product

₹ 23,671.18

1 Piece(s) 6 Day(s) or more 106202Keyway + Tap4050L14X3.82-M10Finished product