(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
S45C made, with teeth grinding processing after induction hardening of teeth surface, precision JISB1704 grade 2 ground spiral miter. Parts other than teeth section can be additionally machined. The industry's first m1 size standardized, high-precision, high-strength, high-speed rotation oriented ground bevel gear.
Part Number |
---|
SMSG4-20LJ35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,342.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 20 | Keyway + Tap | 20 | 35 | L | 10×3.3 | M8 | 13.5 | Finished product |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Induction hardened | Ground Tooth | Presence | Surface Treatment | Black oxide finish |
Accuracy Grade(* New JIS) | Class 2 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part SMSG4-20LJ35 in the Ground Spiral Bevel Gear SMSG series.
Part Number |
---|
SMSG1-25L |
SMSG1-25LJ6 |
SMSG1-25LJ8 |
SMSG4-20R |
SMSG4-20RJ20 |
SMSG4-20RJ22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,466.44 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 25 | Round hole | 6 | 6 | L | No | - | - | Pilot Hole Product | ||
₹ 7,208.09 | 1 Piece(s) | 9 Day(s) or more | 10 | 1 | 25 | Round hole+tap | 6 | 6 | L | No | M4 | 4 | Finished product | ||
₹ 8,035.07 | 1 Piece(s) | 9 Day(s) or more | 10 | 1 | 25 | Round hole+tap | 6 | 8 | L | No | M5 | 4 | Finished product | ||
₹ 13,660.47 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 20 | Round hole | 20 | 20 | R | No | - | - | Pilot Hole Product | ||
₹ 15,046.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 20 | Keyway + Tap | 20 | 20 | R | 6×2.8 | M5 | 13.5 | Finished product | ||
₹ 16,442.71 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 20 | Keyway + Tap | 20 | 22 | R | 6×2.8 | M5 | 13.5 | Finished product |