(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ground Spiral Bevel Gear SMSG (Part Number)

Ground Spiral Bevel Gear SMSG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,820₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

S45C made, with teeth grinding processing after induction hardening of teeth surface, precision JISB1704 grade 2 ground spiral miter. Parts other than teeth section can be additionally machined. The industry's first m1 size standardized, high-precision, high-strength, high-speed rotation oriented ground bevel gear.

Part Number
SMSG2.5-25LJ22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 12,266.69

1 Piece(s) 9 Day(s) or more 102.525Keyway + Tap1522L6×2.8M56.25Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Induction hardened Ground Tooth Presence Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 2 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) S45C

Please check the type/dimensions/specifications of the part SMSG2.5-25LJ22 in the Ground Spiral Bevel Gear SMSG series.

Product variants

Part Number
SMSG1-25L
SMSG1-25LJ6
SMSG1-25LJ8
SMSG2.5-25LJ25
SMSG2.5-25R
SMSG2.5-25RJ16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 6,466.44

1 Piece(s) 6 Day(s) or more 10125Round hole66LNo--Pilot Hole Product

₹ 7,208.09

1 Piece(s) 9 Day(s) or more 10125Round hole+tap66LNoM44Finished product

₹ 8,035.07

1 Piece(s) 9 Day(s) or more 10125Round hole+tap68LNoM54Finished product

₹ 12,254.55

1 Piece(s) 9 Day(s) or more 102.525Keyway + Tap1525L8×3.3M66.25Finished product

₹ 9,790.56

1 Piece(s) 6 Day(s) or more 102.525Round hole1516RNo--Pilot Hole Product

₹ 11,131.11

1 Piece(s) 9 Day(s) or more 102.525Keyway + Tap1516R5×2.3M46.25Finished product