(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
S45C made, with teeth grinding processing after induction hardening of teeth surface, precision JISB1704 grade 2 ground spiral miter. Parts other than teeth section can be additionally machined. The industry's first m1 size standardized, high-precision, high-strength, high-speed rotation oriented ground bevel gear.
Part Number |
---|
SMSG1.5-25RJ14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,275.91 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 25 | Keyway + Tap | 9 | 14 | R | 5×2.3 | M4 | 5.75 | Finished product |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Induction hardened | Ground Tooth | Presence | Surface Treatment | Black oxide finish |
Accuracy Grade(* New JIS) | Class 2 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part SMSG1.5-25RJ14 in the Ground Spiral Bevel Gear SMSG series.
Part Number |
---|
SMSG1-25L |
SMSG1-25LJ6 |
SMSG1-25LJ8 |
SMSG1.5-30L |
SMSG1.5-30R |
SMSG2-20L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,466.44 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 25 | Round hole | 6 | 6 | L | No | - | - | Pilot Hole Product | ||
₹ 7,208.09 | 1 Piece(s) | 9 Day(s) or more | 10 | 1 | 25 | Round hole+tap | 6 | 6 | L | No | M4 | 4 | Finished product | ||
₹ 8,035.07 | 1 Piece(s) | 9 Day(s) or more | 10 | 1 | 25 | Round hole+tap | 6 | 8 | L | No | M5 | 4 | Finished product | ||
₹ 7,217.11 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 30 | Round hole | 10 | 10 | L | No | - | - | Pilot Hole Product | ||
₹ 7,217.11 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 30 | Round hole | 10 | 10 | R | No | - | - | Pilot Hole Product | ||
₹ 6,045.22 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 20 | Round hole | 10 | 12 | L | No | - | - | Pilot Hole Product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy