(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
SCM415 made, carburized and quenched tooth part, tooth surface hardness HRC55 to 60. Precision JISB1704 grade 1 ground tooth spiral miter.
Part Number |
---|
MMSG4-30RJ28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,096.44 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 30 | Keyway + Tap | 25 | 28 | R | 8×3.3 | 11 | M6 | Finished product |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburizing and Quenching | Ground Tooth | Presence | Surface Treatment | No |
Accuracy Grade(* New JIS) | Class 1 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MMSG4-30RJ28 in the Ground Spiral Bevel Gear MMSG series.
Part Number |
---|
MMSG2-25L |
MMSG2-25LJ12 |
MMSG2-25LJ14 |
MMSG4-30RJ30 |
MMSG4-30RJ32 |
MMSG4-30RJ35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,929.91 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 25 | Round hole | 11 | 12 | L | No | - | - | Pilot Hole Product | ||
₹ 12,266.67 | 1 Piece(s) | 9 Day(s) or more | 10 | 2 | 25 | Keyway + Tap | 11 | 12 | L | 4×1.8 | 5.5 | M4 | Finished product | ||
₹ 13,273.93 | 1 Piece(s) | 9 Day(s) or more | 10 | 2 | 25 | Keyway + Tap | 11 | 14 | L | 5×2.3 | 5.5 | M4 | Finished product | ||
₹ 33,623.65 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 30 | Keyway + Tap | 25 | 30 | R | 8×3.3 | 11 | M6 | Finished product | ||
₹ 33,602.98 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 30 | Keyway + Tap | 25 | 32 | R | 10×3.3 | 11 | M8 | Finished product | ||
₹ 33,577.93 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 30 | Keyway + Tap | 25 | 35 | R | 10×3.3 | 11 | M8 | Finished product |