(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ground Spiral Bevel Gear MMSG (Part Number)

Ground Spiral Bevel Gear MMSG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,279₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCM415 made, carburized and quenched tooth part, tooth surface hardness HRC55 to 60. Precision JISB1704 grade 1 ground tooth spiral miter.

Part Number
MMSG2-25LJ20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 13,261.02

1 Piece(s) 9 Day(s) or more 10225Keyway + Tap1120L6×2.85.5M5Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Carburizing and Quenching Ground Tooth Presence Surface Treatment No
Accuracy Grade(* New JIS) Class 1 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) SCM415

Please check the type/dimensions/specifications of the part MMSG2-25LJ20 in the Ground Spiral Bevel Gear MMSG series.

Product variants

Part Number
MMSG2-25L
MMSG2-25LJ12
MMSG2-25LJ14
MMSG2-25LJ22
MMSG2-25R
MMSG2-30L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 10,929.91

1 Piece(s) 6 Day(s) or more 10225Round hole1112LNo--Pilot Hole Product

₹ 12,266.67

1 Piece(s) 9 Day(s) or more 10225Keyway + Tap1112L4×1.85.5M4Finished product

₹ 13,273.93

1 Piece(s) 9 Day(s) or more 10225Keyway + Tap1114L5×2.35.5M4Finished product

₹ 13,255.53

1 Piece(s) 9 Day(s) or more 10225Keyway + Tap1122L6×2.85.5M5Finished product

₹ 10,929.91

1 Piece(s) 7 Day(s) or more 10225Round hole1112RNo--Pilot Hole Product

₹ 13,094.89

1 Piece(s) 6 Day(s) or more 10230Round hole1214LNo--Pilot Hole Product