(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Dedicated pinion gear for molded flexible rack, with thin tooth face and tapped, so can be assembled without hole machining.
Part Number |
---|
SSDR0.8-35 |
SSDR1-30 |
SSDR1.5-20 |
SSDR2-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Diameter of Hub (φ) | Length of Hub (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 793.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | 35 | 0.8 | 3 | 16 | 7 | ||
₹ 839.84 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 30 | 1 | 4 | 20 | 8 | ||
₹ 882.45 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 20 | 1.5 | 5 | 20 | 10 | ||
₹ 1,047.56 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 15 | 2 | 6 | 22 | 10 |
Part Number |
---|
Loading...
Gear Shape | Shape B | Material | Steel | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Backlash | Presence |
Shaft Bore Tolerance | H7 | Metal Bushing | No | Accuracy Grade(Old JIS) | N8 |
Shaft Bore Config. | Round hole | Material (Details) | S45C | Shaft Hole Specifications | Finished product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy