(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thermally refined S45C material with induction hardened tooth surface, and ground at both centers, precision JISN7 grade CP spur gear with shaft. CP spur gear with shaft and small number of teeth is ground, and the shaft part can be machined as an integrated high-precision assembly.
Part Number |
---|
SSCPGS5-15 |
SSCPGS5-20 |
SSCPGS5-25 |
SSCPGS10-10 |
SSCPGS10-15 |
SSCPGS10-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 5,770.24 | 1 Piece(s) | 6 Day(s) or more | 10 | 19.2 | 15 | 1.5915 | 15 | ||
₹ 7,929.91 | 1 Piece(s) | 6 Day(s) or more | 10 | 27.2 | 20 | 1.5915 | 15 | ||
₹ 9,799.27 | 1 Piece(s) | 6 Day(s) or more | 10 | 30.2 | 25 | 1.5915 | 15 | ||
₹ 8,639.25 | 1 Piece(s) | 6 Day(s) or more | 10 | 25.2 | 10 | 3.1831 | 30 | ||
₹ 12,608.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 35.2 | 15 | 3.1831 | 30 | ||
₹ 17,647.96 | 1 Piece(s) | 6 Day(s) or more | 10 | 40.2 | 20 | 3.1831 | 30 |
Loading...
Gear Shape | Groove | Material | Steel | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Heat Treatment | Thermal Refined, Induction Hardened | Backlash | Presence | Metal Bushing | No |
Accuracy Grade(Old JIS) | N7 | Diameter of Hub(φ) | - | Length of Hub(mm) | - |
Material (Details) | S45C | Shaft Hole Specifications | Pilot Hole Product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy