(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
CP spur gear with a wide pitch selection (from CP2.5 to 20), number of teeth etc. Use as a counter gear in CP rack when setting pinion one rotation movement amount, to integer lengths such as 50, 100, 150 etc.
Part Number |
---|
SSCP10-20-N-27 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,669.51 | 1 Piece(s) | 14 Day(s) or more | 10 | 27 | 20 | 3.1831 | 30 | - | Keyway + Tap | 50 | 20 | 8X3.3 | M6 | Finished product |
Loading...
Gear Shape | Shape B | Material | Steel | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Metal Bushing | No | Accuracy Grade(Old JIS) | N8 |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part SSCP10-20-N-27 in the CPU Spur Gear series.
Part Number |
---|
SSCP10-20-H-18 |
SSCP10-20-H-19 |
SSCP10-20-H-20 |
SSCP10-20-N-28 |
SSCP10-20-N-29 |
SSCP10-20-N-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,172.60 | 1 Piece(s) | 14 Day(s) or more | 10 | 18 | 20 | 3.1831 | 30 | - | Round hole | 50 | 20 | - | - | Finished product | ||
₹ 4,172.60 | 1 Piece(s) | 14 Day(s) or more | 10 | 19 | 20 | 3.1831 | 30 | - | Round hole | 50 | 20 | - | - | Finished product | ||
₹ 4,172.60 | 1 Piece(s) | 14 Day(s) or more | 10 | 20 | 20 | 3.1831 | 30 | - | Round hole | 50 | 20 | - | - | Finished product | ||
₹ 4,669.51 | 1 Piece(s) | 14 Day(s) or more | 10 | 28 | 20 | 3.1831 | 30 | - | Keyway + Tap | 50 | 20 | 8X3.3 | M6 | Finished product | ||
₹ 4,669.51 | 1 Piece(s) | 14 Day(s) or more | 10 | 29 | 20 | 3.1831 | 30 | - | Keyway + Tap | 50 | 20 | 8X3.3 | M6 | Finished product | ||
₹ 4,669.51 | 1 Piece(s) | 14 Day(s) or more | 10 | 30 | 20 | 3.1831 | 30 | - | Keyway + Tap | 50 | 20 | 8X3.3 | M6 | Finished product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy