(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CPU Spur Gear (Part Number)

CPU Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      975₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP spur gear with a wide pitch selection (from CP2.5 to 20), number of teeth etc. Use as a counter gear in CP rack when setting pinion one rotation movement amount, to integer lengths such as 50, 100, 150 etc.

Part Number
SSCP10-30J25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

₹ 9,484.20

1 Piece(s) 9 Day(s) or more 1025303.183130H7Keyway + Tap75208×3.3M6Finished product

Loading...

  1. 1

Basic Information

Gear Shape Shape B Material Steel Surface Treatment Black oxide finish
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) S45C

Please check the type/dimensions/specifications of the part SSCP10-30J25 in the CPU Spur Gear series.

Product variants

Part Number
SSCP10-20-H-18
SSCP10-20-H-19
SSCP10-20-H-20
SSCP10-30J28
SSCP10-30J30
SSCP10-30J32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

₹ 4,172.60

1 Piece(s) 14 Day(s) or more 1018203.183130-Round hole5020--Finished product

₹ 4,172.60

1 Piece(s) 14 Day(s) or more 1019203.183130-Round hole5020--Finished product

₹ 4,172.60

1 Piece(s) 14 Day(s) or more 1020203.183130-Round hole5020--Finished product

₹ 9,460.67

1 Piece(s) 9 Day(s) or more 1028303.183130H7Keyway + Tap75208×3.3M6Finished product

₹ 9,444.36

1 Piece(s) 9 Day(s) or more 1030303.183130H7Keyway + Tap75208×3.3M6Finished product

₹ 9,423.67

1 Piece(s) 9 Day(s) or more 1032303.183130H7Keyway + Tap752010×3.3M8Finished product