(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CPU Spur Gear (Part Number)

CPU Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      975₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP spur gear with a wide pitch selection (from CP2.5 to 20), number of teeth etc. Use as a counter gear in CP rack when setting pinion one rotation movement amount, to integer lengths such as 50, 100, 150 etc.

Part Number
SSCP2.5-25J8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

₹ 1,806.33

1 Piece(s) 9 Day(s) or more 108250.795810H7Round hole+tap1710-M5Finished product

Loading...

  1. 1

Basic Information

Gear Shape Shape B Material Steel Surface Treatment Black oxide finish
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) S45C

Please check the type/dimensions/specifications of the part SSCP2.5-25J8 in the CPU Spur Gear series.

Product variants

Part Number
SSCP10-20-H-18
SSCP10-20-H-19
SSCP10-20-H-20
SSCP2.5-30
SSCP2.5-30J8
SSCP2.5-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

₹ 4,172.60

1 Piece(s) 14 Day(s) or more 1018203.183130-Round hole5020--Finished product

₹ 4,172.60

1 Piece(s) 14 Day(s) or more 1019203.183130-Round hole5020--Finished product

₹ 4,172.60

1 Piece(s) 14 Day(s) or more 1020203.183130-Round hole5020--Finished product

₹ 1,179.02

1 Piece(s) 6 Day(s) or more 108300.795810H7Round hole2110--Pilot Hole Product

₹ 1,921.04

1 Piece(s) 9 Day(s) or more 108300.795810H7Round hole+tap2110-M5Finished product

₹ 1,456.85

1 Piece(s) 5 Day(s) or more 1010400.795810H7Round hole2810--Pilot Hole Product
X
whatsapp-qr whatsapp-icon