(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CP ground flat gear

CP ground flat gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,256₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Surface induction hardened S45C made, precision JISN7 grade CP ground spur gear. Grinding carried out to hole standards, for reasonably priced CP ground spur gear. Use as a counter gear for the CP rack when setting one pinion rotation movement amount to an integer length such as 100, 150 etc.

Part Number
SSCPG5-20
SSCPG5-20J8
SSCPG5-20J10
SSCPG5-20J12
SSCPG5-25
SSCPG5-25J10
SSCPG5-25J12
SSCPG5-25J14
SSCPG5-25J15
SSCPG5-25J16
SSCPG5-25J17
SSCPG5-30
SSCPG5-30J10
SSCPG5-30J12
SSCPG5-30J14
SSCPG5-30J15
SSCPG5-30J16
SSCPG5-30J17
SSCPG5-30J18
SSCPG5-30J19
SSCPG5-30J20
SSCPG5-30J22
SSCPG5-40
SSCPG5-40J12
SSCPG5-40J14
SSCPG5-40J15
SSCPG5-40J16
SSCPG5-40J17
SSCPG5-40J18
SSCPG5-40J19
SSCPG5-40J20
SSCPG5-40J22
SSCPG5-40J25
SSCPG5-40J28
SSCPG5-40J30
SSCPG10-20
SSCPG10-20J15
SSCPG10-20J16
SSCPG10-20J17
SSCPG10-20J18
SSCPG10-20J19
SSCPG10-20J20
SSCPG10-20J22
SSCPG10-20J25
SSCPG10-20J28
SSCPG10-20J30
SSCPG10-25
SSCPG10-25J20
SSCPG10-25J22
SSCPG10-25J25
SSCPG10-25J28
SSCPG10-25J30
SSCPG10-25J32
SSCPG10-25J35
SSCPG10-30
SSCPG10-30J20
SSCPG10-30J22
SSCPG10-30J25
SSCPG10-30J28
SSCPG10-30J30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Shaft Hole Specifications

₹ 4,256.02

1 Piece(s) 6 Day(s) or more 108201.591515Round hole2515NAPilot Hole Product

₹ 4,999.00

1 Piece(s) 9 Day(s) or more 108201.591515Round hole+tap--NAFinished product

₹ 6,506.80

1 Piece(s) 9 Day(s) or more 1010201.591515Keyway + Tap--4×1.8Finished product

₹ 6,503.76

1 Piece(s) 9 Day(s) or more 1012201.591515Keyway + Tap--4×1.8Finished product

₹ 5,075.20

1 Piece(s) 6 Day(s) or more 1010251.591515Round hole3215NAPilot Hole Product

₹ 6,417.27

1 Piece(s) 9 Day(s) or more 1010251.591515Keyway + Tap--4×1.8Finished product

₹ 7,327.69

1 Piece(s) 9 Day(s) or more 1012251.591515Keyway + Tap--4×1.8Finished product

₹ 7,322.22

1 Piece(s) 9 Day(s) or more 1014251.591515Keyway + Tap--5×2.3Finished product

₹ 7,320.33

1 Piece(s) 9 Day(s) or more 1015251.591515Keyway + Tap--5×2.3Finished product

₹ 7,316.71

1 Piece(s) 9 Day(s) or more 1016251.591515Keyway + Tap--5×2.3Finished product

₹ 7,314.44

1 Piece(s) 9 Day(s) or more 1017251.591515Keyway + Tap--5×2.3Finished product

₹ 5,888.33

1 Piece(s) 6 Day(s) or more 1010301.591515Round hole3815NAPilot Hole Product

₹ 7,228.69

1 Piece(s) 9 Day(s) or more 1010301.591515Keyway + Tap--4×1.8Finished product

₹ 8,147.18

1 Piece(s) 9 Day(s) or more 1012301.591515Keyway + Tap--4×1.8Finished product

₹ 8,142.04

1 Piece(s) 9 Day(s) or more 1014301.591515Keyway + Tap--5×2.3Finished product

₹ 8,140.15

1 Piece(s) 9 Day(s) or more 1015301.591515Keyway + Tap--5×2.3Finished product

₹ 8,136.56

1 Piece(s) 9 Day(s) or more 1016301.591515Keyway + Tap--5×2.3Finished product

₹ 8,134.29

1 Piece(s) 9 Day(s) or more 1017301.591515Keyway + Tap--5×2.3Finished product

₹ 8,128.56

1 Piece(s) 9 Day(s) or more 1018301.591515Keyway + Tap--6×2.8Finished product

₹ 8,125.91

1 Piece(s) 9 Day(s) or more 1019301.591515Keyway + Tap--6×2.8Finished product

₹ 8,123.27

1 Piece(s) 9 Day(s) or more 1020301.591515Keyway + Tap--6×2.8Finished product

₹ 8,114.93

1 Piece(s) 9 Day(s) or more 1022301.591515Keyway + Tap--6×2.8Finished product

₹ 6,759.78

1 Piece(s) 6 Day(s) or more 1012401.591515Round hole5015NAPilot Hole Product

₹ 8,097.89

1 Piece(s) 9 Day(s) or more 1012401.591515Keyway + Tap--4×1.8Finished product

₹ 9,035.69

1 Piece(s) 9 Day(s) or more 1014401.591515Keyway + Tap--5×2.3Finished product

₹ 9,033.42

1 Piece(s) 9 Day(s) or more 1015401.591515Keyway + Tap--5×2.3Finished product

₹ 9,031.53

1 Piece(s) 9 Day(s) or more 1016401.591515Keyway + Tap--5×2.3Finished product

₹ 9,027.93

1 Piece(s) 9 Day(s) or more 1017401.591515Keyway + Tap--5×2.3Finished product

₹ 9,025.27

1 Piece(s) 9 Day(s) or more 1018401.591515Keyway + Tap--6×2.8Finished product

₹ 9,021.27

1 Piece(s) 9 Day(s) or more 1019401.591515Keyway + Tap--6×2.8Finished product

₹ 9,018.64

1 Piece(s) 9 Day(s) or more 1020401.591515Keyway + Tap--6×2.8Finished product

₹ 9,011.60

1 Piece(s) 9 Day(s) or more 1022401.591515Keyway + Tap--6×2.8Finished product

₹ 8,997.96

1 Piece(s) 9 Day(s) or more 1025401.591515Keyway + Tap--8×3.3Finished product

₹ 8,984.31

1 Piece(s) 9 Day(s) or more 1028401.591515Keyway + Tap--8×3.3Finished product

₹ 8,973.67

1 Piece(s) 9 Day(s) or more 1030401.591515Keyway + Tap--8×3.3Finished product

₹ 7,440.04

1 Piece(s) 6 Day(s) or more 1015203.183130Round hole5020NAPilot Hole Product

₹ 8,776.98

1 Piece(s) 9 Day(s) or more 1015203.183130Keyway + Tap--5×2.3Finished product

₹ 10,029.93

1 Piece(s) 9 Day(s) or more 1016203.183130Keyway + Tap--5×2.3Finished product

₹ 10,024.80

1 Piece(s) 9 Day(s) or more 1017203.183130Keyway + Tap--5×2.3Finished product

₹ 10,018.91

1 Piece(s) 9 Day(s) or more 1018203.183130Keyway + Tap--6×2.8Finished product

₹ 10,013.04

1 Piece(s) 9 Day(s) or more 1019203.183130Keyway + Tap--6×2.8Finished product

₹ 10,008.49

1 Piece(s) 9 Day(s) or more 1020203.183130Keyway + Tap--6×2.8Finished product

₹ 9,996.35

1 Piece(s) 9 Day(s) or more 1022203.183130Keyway + Tap--6×2.8Finished product

₹ 9,974.16

1 Piece(s) 9 Day(s) or more 1025203.183130Keyway + Tap--8×3.3Finished product

₹ 9,950.62

1 Piece(s) 9 Day(s) or more 1028203.183130Keyway + Tap--8×3.3Finished product

₹ 9,934.33

1 Piece(s) 9 Day(s) or more 1030203.183130Keyway + Tap--8×3.3Finished product

₹ 9,105.31

1 Piece(s) 6 Day(s) or more 1020253.183130Round hole6020NAPilot Hole Product

₹ 10,489.13

1 Piece(s) 9 Day(s) or more 1020253.183130Keyway + Tap--6×2.8Finished product

₹ 11,829.76

1 Piece(s) 9 Day(s) or more 1022253.183130Keyway + Tap--6×2.8Finished product

₹ 11,806.62

1 Piece(s) 9 Day(s) or more 1025253.183130Keyway + Tap--8×3.3Finished product

₹ 11,784.05

1 Piece(s) 9 Day(s) or more 1028253.183130Keyway + Tap--8×3.3Finished product

₹ 11,768.13

1 Piece(s) 9 Day(s) or more 1030253.183130Keyway + Tap--8×3.3Finished product

₹ 11,747.84

1 Piece(s) 9 Day(s) or more 1032253.183130Keyway + Tap--10×3.3Finished product

₹ 11,718.05

1 Piece(s) 9 Day(s) or more 1035253.183130Keyway + Tap--10×3.3Finished product

₹ 11,621.49

1 Piece(s) 6 Day(s) or more 1020303.183130Round hole7520NAPilot Hole Product

₹ 13,040.75

1 Piece(s) 9 Day(s) or more 1020303.183130Keyway + Tap--6×2.8Finished product

₹ 14,390.76

1 Piece(s) 9 Day(s) or more 1022303.183130Keyway + Tap--6×2.8Finished product

₹ 14,368.96

1 Piece(s) 9 Day(s) or more 1025303.183130Keyway + Tap--8×3.3Finished product

₹ 14,344.11

1 Piece(s) 9 Day(s) or more 1028303.183130Keyway + Tap--8×3.3Finished product

₹ 14,327.80

1 Piece(s) 9 Day(s) or more 1030303.183130Keyway + Tap--8×3.3Finished product

Loading...

Basic Information

Gear Shape Shape B Material Steel Surface Treatment Black Dyed Other Than the Tooth Portion
Heat Treatment Induction Hardened Tooth Surface Bearing No Backlash Presence
Shaft Bore Tolerance H7 Metal Bushing No Accuracy Grade(Old JIS) N7
Material (Details) S45C
X
whatsapp-qr whatsapp-icon