(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CP Stainless Spur Gear (Part Number)

CP Stainless Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,638₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUS303 stainless steel CP spur gear. Use in rust intolerant machines, such as food machinery, or to make the one revolution moving distance of the pinion as an opposing gear of the CP rack an integer length of 100, 150 etc.

Part Number
SUSCP10-30J25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Material Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 21,035.18

1 Piece(s) 9 Day(s) or more 1025303.183130SteelKeyway + Tap--8×3.3M610Finished product

Loading...

  1. 1

Basic Information

Gear Shape Shape B Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Shaft Bore Tolerance H7 Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) SUS303

Please check the type/dimensions/specifications of the part SUSCP10-30J25 in the CP Stainless Spur Gear series.

Product variants

Part Number
SUSCP10-20J17
SUSCP10-20J18
SUSCP10-20J19
SUSCP10-30J28
SUSCP10-30J30
SUSCP10-30J32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Material Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 11,963.31

1 Piece(s) 9 Day(s) or more 1017203.183130SteelKeyway + Tap--5×2.3M410Finished product

₹ 11,957.42

1 Piece(s) 9 Day(s) or more 1018203.183130SteelKeyway + Tap--6×2.8M510Finished product

₹ 11,951.55

1 Piece(s) 9 Day(s) or more 1019203.183130SteelKeyway + Tap--6×2.8M510Finished product

₹ 21,011.65

1 Piece(s) 9 Day(s) or more 1028303.183130SteelKeyway + Tap--8×3.3M610Finished product

₹ 20,995.73

1 Piece(s) 9 Day(s) or more 1030303.183130SteelKeyway + Tap--8×3.3M610Finished product

₹ 20,973.73

1 Piece(s) 9 Day(s) or more 1032303.183130SteelKeyway + Tap--10×3.3M810Finished product