(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thermally refined SCM440 material, with induction hardened tooth surface, before hole standard ground precision JISN6 high strength grade, excellent wear-resistance ground helical gear. Adopting the axis-perpendicular module, the assembly distance can be easily calculated like a spur gear, and replacement with a spur gear of the same specification is possible.
Part Number |
---|
KHG1.5-50LJ32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Tooth Width (mm) | Boss diameter B (φ) | Hole diameter A (φ) | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,388.05 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 50 | Left | Keyway + Tap | - | 12 | 60 | 32 | 10×3.3 | M8 | 6 | Finished product |
Loading...
Material(mm) | Steel | Heat Treatment(φ) | Thermal Refined, Induction Hardened | Ground Tooth | Presence |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Hole Dia. Tolerance | H7 | Metal system material | SCM440 |
Torsional Angle(°) | 21°30′ | Accuracy Grade | N6 |
Please check the type/dimensions/specifications of the part KHG1.5-50LJ32 in the Ground Helical Gear KHG series.
Part Number |
---|
KHG1-24R |
KHG1-24RJ8 |
KHG1-28L |
KHG1.5-50LJ35 |
KHG1.5-50R |
KHG1.5-50RJ18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Tooth Width (mm) | Boss diameter B (φ) | Hole diameter A (φ) | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,900.85 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 24 | Right | Round hole | 8 | 8 | - | 8 | NA | - | - | Pilot Hole Product | ||
₹ 5,642.49 | 1 Piece(s) | 9 Day(s) or more | 10 | 1 | 24 | Right | Round hole+tap | 8 | 8 | 20 | 8 | NA | M5 | 5 | Finished product | ||
₹ 5,211.35 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 28 | Left | Round hole | 8 | 8 | - | 8 | NA | - | - | Pilot Hole Product | ||
₹ 11,374.38 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 50 | Left | Keyway + Tap | - | 12 | 60 | 35 | 10×3.3 | M8 | 6 | Finished product | ||
₹ 9,101.22 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 50 | Right | Round hole | 18 | 12 | - | 18 | NA | - | - | Pilot Hole Product | ||
₹ 10,441.40 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 50 | Right | Keyway + Tap | - | 12 | 60 | 18 | 6×2.8 | M5 | 6 | Finished product |