(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thermally refined SCM440 material, with induction hardened tooth surface, before hole standard ground precision JISN6 high strength grade, excellent wear-resistance ground helical gear. Adopting the axis-perpendicular module, the assembly distance can be easily calculated like a spur gear, and replacement with a spur gear of the same specification is possible.
Part Number |
---|
KHG1.5-50RJ20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Tooth Width (mm) | Boss diameter B (φ) | Hole diameter A (φ) | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,435.49 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 50 | Right | Keyway + Tap | - | 12 | 60 | 20 | 6×2.8 | M5 | 6 | Finished product |
Loading...
Material(mm) | Steel | Heat Treatment(φ) | Thermal Refined, Induction Hardened | Ground Tooth | Presence |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Hole Dia. Tolerance | H7 | Metal system material | SCM440 |
Torsional Angle(°) | 21°30′ | Accuracy Grade | N6 |
Please check the type/dimensions/specifications of the part KHG1.5-50RJ20 in the Ground Helical Gear KHG series.
Part Number |
---|
KHG1-24R |
KHG1-24RJ8 |
KHG1-28L |
KHG1.5-50RJ22 |
KHG1.5-50RJ25 |
KHG1.5-50RJ28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Tooth Width (mm) | Boss diameter B (φ) | Hole diameter A (φ) | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,900.85 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 24 | Right | Round hole | 8 | 8 | - | 8 | NA | - | - | Pilot Hole Product | ||
₹ 5,642.49 | 1 Piece(s) | 9 Day(s) or more | 10 | 1 | 24 | Right | Round hole+tap | 8 | 8 | 20 | 8 | NA | M5 | 5 | Finished product | ||
₹ 5,211.35 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 28 | Left | Round hole | 8 | 8 | - | 8 | NA | - | - | Pilot Hole Product | ||
₹ 11,429.60 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 50 | Right | Keyway + Tap | - | 12 | 60 | 22 | 6×2.8 | M5 | 6 | Finished product | ||
₹ 11,419.55 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 50 | Right | Keyway + Tap | - | 12 | 60 | 25 | 8×3.3 | M6 | 6 | Finished product | ||
₹ 11,406.84 | 1 Piece(s) | 9 Day(s) or more | 10 | 1.5 | 50 | Right | Keyway + Tap | - | 12 | 60 | 28 | 8×3.3 | M6 | 6 | Finished product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy