(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ground Helical Gear KHG (Part Number)

Ground Helical Gear KHG

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ground Helical Gear KHG
  • Ground Helical Gear KHG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,504₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Thermally refined SCM440 material, with induction hardened tooth surface, before hole standard ground precision JISN6 high strength grade, excellent wear-resistance ground helical gear. Adopting the axis-perpendicular module, the assembly distance can be easily calculated like a spur gear, and replacement with a spur gear of the same specification is possible.

Part Number
KHG1.5-40LJ16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 9,575.35

1 Piece(s) 9 Day(s) or more 101.540LeftKeyway + Tap-1250165×2.3M46Finished product

Loading...

  1. 1

Basic Information

Material(mm) Steel Heat Treatment(φ) Thermal Refined, Induction Hardened Ground Tooth Presence
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material SCM440
Torsional Angle(°) 21°30′ Accuracy Grade N6

Please check the type/dimensions/specifications of the part KHG1.5-40LJ16 in the Ground Helical Gear KHG series.

Product variants

Part Number
KHG1-24R
KHG1-24RJ8
KHG1-28L
KHG1.5-40LJ17
KHG1.5-40LJ18
KHG1.5-40LJ19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

₹ 4,900.85

1 Piece(s) 6 Day(s) or more 10124RightRound hole88-8NA--Pilot Hole Product

₹ 5,642.49

1 Piece(s) 9 Day(s) or more 10124RightRound hole+tap88208NAM55Finished product

₹ 5,211.35

1 Piece(s) 6 Day(s) or more 10128LeftRound hole88-8NA--Pilot Hole Product

₹ 9,573.84

1 Piece(s) 9 Day(s) or more 101.540LeftKeyway + Tap-1250175×2.3M46Finished product

₹ 9,571.55

1 Piece(s) 9 Day(s) or more 101.540LeftKeyway + Tap-1250186×2.8M56Finished product

₹ 9,568.33

1 Piece(s) 9 Day(s) or more 101.540LeftKeyway + Tap-1250196×2.8M56Finished product