(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spur Gear BSS (Part Number)

Spur Gear BSS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      585₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· C3604 made, precision JISN8 grade, free-cut brass spur gear.
· M0.5 to 1 size, fine pitch spur gear for light loads.
· Products not in the standard lineup can also be specially ordered with short lead-times.

Part Number
BSS0.8-20-H-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

₹ 1,611.67

1 Piece(s) 14 Day(s) or more 107Shape B200.86-Round hole288NANAFinished product

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N8 Keyway (width × depth)(mm) NA
Material (Details) C3604

Please check the type/dimensions/specifications of the part BSS0.8-20-H-7 in the Spur Gear BSS series.

Product variants

Part Number
BSS0.5-20A
BSS0.5-22A
BSS0.5-24B
BSS0.8-20-H-8
BSS0.8-20-H-9
BSS0.8-20-P-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

₹ 843.00

1 Piece(s) 5 Day(s) or more 103K-Shaped200.53H7Round hole+tap1111M3M3×2.5Finished product

₹ 889.00

1 Piece(s) 6 Day(s) or more 103Shape B220.53H7Round hole+tap97M3M3×2.5Finished product

₹ 937.00

1 Piece(s) 6 Day(s) or more 104Shape B240.53H7Round hole+tap107M3M3×3.5Finished product

₹ 1,611.67

1 Piece(s) 14 Day(s) or more 108Shape B200.86-Round hole288NANAFinished product

₹ 1,611.67

1 Piece(s) 14 Day(s) or more 109Shape B200.86-Round hole288NANAFinished product

₹ 1,832.67

1 Piece(s) 14 Day(s) or more 106Shape B200.86-Round hole+tap288M4M4×3Finished product