(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· C3604 made, precision JISN8 grade, free-cut brass spur gear.
· M0.5 to 1 size, fine pitch spur gear for light loads.
· Products not in the standard lineup can also be specially ordered with short lead-times.
Part Number |
---|
BSS0.5-38A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,098.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | Shape B | 38 | 0.5 | 3 | H7 | Round hole+tap | 16 | 7 | M3 | M3×3.5 | Finished product |
Loading...
Material | Brass | Surface Treatment | No | Heat Treatment | No |
---|---|---|---|---|---|
Ground Tooth | No | Bearing | No | Backlash | Presence |
Metal Bushing | No | Accuracy Grade(Old JIS) | N8 | Keyway (width × depth)(mm) | NA |
Material (Details) | C3604 |
Please check the type/dimensions/specifications of the part BSS0.5-38A in the Spur Gear BSS series.
Part Number |
---|
BSS0.5-20A |
BSS0.5-22A |
BSS0.5-24B |
BSS0.5-40 |
BSS0.5-50A |
BSS0.8-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 843.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | K-Shaped | 20 | 0.5 | 3 | H7 | Round hole+tap | 11 | 11 | M3 | M3×2.5 | Finished product | ||
₹ 889.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | Shape B | 22 | 0.5 | 3 | H7 | Round hole+tap | 9 | 7 | M3 | M3×2.5 | Finished product | ||
₹ 937.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | Shape B | 24 | 0.5 | 3 | H7 | Round hole+tap | 10 | 7 | M3 | M3×3.5 | Finished product | ||
₹ 971.95 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | Shape B | 40 | 0.5 | 3 | H7 | Round hole | 17 | 7 | NA | NA | Pilot Hole Product | ||
₹ 1,235.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | Shape B | 50 | 0.5 | 3 | H7 | Round hole+tap | 22 | 7 | M3 | M3×3.5 | Finished product | ||
₹ 792.87 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | Shape B | 20 | 0.8 | 4 | H7 | Round hole | 13.5 | 8 | NA | NA | Pilot Hole Product |