(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Spur Gear SUS (Part Number)

Stainless Steel Spur Gear SUS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,356₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SUS303 material stainless steel for corrosion-resistant spur gear. Ideal for rust intolerant applications, such as food machinery, chemical machinery, electronic equipment, clean rooms, etc.,

Part Number
SUS1.5-50J17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

₹ 9,481.75

1 Piece(s) 9 Day(s) or more 1017Shape B501.515H7Keyway + Tap50145X2.3M4Finished product

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Heat Treatment No
Ground Tooth No Backlash Presence Metal Bushing No
Accuracy Grade(Old JIS) N8 Material (Details) SUS303

Please check the type/dimensions/specifications of the part SUS1.5-50J17 in the Stainless Steel Spur Gear SUS series.

Product variants

Part Number
SUS1-100J15
SUS1-100J16
SUS1-100J17
SUS1.5-50J18
SUS1.5-50J19
SUS1.5-50J20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

₹ 12,352.00

1 Piece(s) 9 Day(s) or more 1015Shape B100110H7Keyway + Tap60105X2.3M4Finished product

₹ 12,352.00

1 Piece(s) 9 Day(s) or more 1016Shape B100110H7Keyway + Tap60105X2.3M4Finished product

₹ 11,994.45

1 Piece(s) 9 Day(s) or more 1017Shape B100110H7Keyway + Tap60105X2.3M4Finished product

₹ 9,776.69

1 Piece(s) 9 Day(s) or more 1018Shape B501.515H7Keyway + Tap50146X2.8M5Finished product

₹ 9,771.56

1 Piece(s) 9 Day(s) or more 1019Shape B501.515H7Keyway + Tap50146X2.8M5Finished product

₹ 9,766.45

1 Piece(s) 9 Day(s) or more 1020Shape B501.515H7Keyway + Tap50146X2.8M5Finished product