(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
SUS303 material stainless steel for corrosion-resistant spur gear. Ideal for rust intolerant applications, such as food machinery, chemical machinery, electronic equipment, clean rooms, etc.,
Part Number |
---|
SUS1-100J19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,343.09 | 1 Piece(s) | 9 Day(s) or more | 10 | 19 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 6X2.8 | M5 | Finished product |
Loading...
Material | Stainless Steel | Surface Treatment | No | Heat Treatment | No |
---|---|---|---|---|---|
Ground Tooth | No | Backlash | Presence | Metal Bushing | No |
Accuracy Grade(Old JIS) | N8 | Material (Details) | SUS303 |
Please check the type/dimensions/specifications of the part SUS1-100J19 in the Stainless Steel Spur Gear SUS series.
Part Number |
---|
SUS1-100J15 |
SUS1-100J16 |
SUS1-100J17 |
SUS1-100J20 |
SUS1-100J22 |
SUS1-100J25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,352.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 5X2.3 | M4 | Finished product | ||
₹ 12,352.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 5X2.3 | M4 | Finished product | ||
₹ 11,994.45 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 5X2.3 | M4 | Finished product | ||
₹ 12,343.09 | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 6X2.8 | M5 | Finished product | ||
₹ 12,337.96 | 1 Piece(s) | 9 Day(s) or more | 10 | 22 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 6X2.8 | M5 | Finished product | ||
₹ 12,323.95 | 1 Piece(s) | 9 Day(s) or more | 10 | 25 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 8X3.3 | M6 | Finished product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy