(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SS Spur Gear (Part Number)

SS Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • Only a part of the lineup is available at MISUMI. Please use the filtering criteria to confirm the details.
  • Products with special dimensions and drawing instructions cannot be ordered.

Product Description

The low cost, highly applicable spur gear offers a wide variety of modules, the number of tooth, etc.
[Features]
·With S45C steel and JIS N8 class accuracy, this spur gear is reasonable and offers the widest variety among standard gears.
·Black oxide coating has been applied as rust prevention.
·The variation includes from fine pitch to large modules, which is Module 0.5 to 10 or the tooth quantity of 12 to 200 sheets.
[Application]
·Ideal for general industrial machines such as machine tools, conveyors, and lifting devices.

Part Number
SS1-15-P-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Ground Tooth Accuracy Grade
(Old JIS)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

₹ 1,527.29

1 Piece(s) 14 Day(s) or more 108Shape B15110NoN8Round hole+tap1720NoM4Finished product

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Black oxide finish Heat Treatment No
Bearing No Backlash Presence Shaft Bore Tolerance H7
Metal Bushing No Material (Details) S45C Hardened Tooth Surface N/A

Please check the type/dimensions/specifications of the part SS1-15-P-8 in the SS Spur Gear series.

Product variants

Part Number
SS0.5-20A
SS0.5-20B
SS0.5-22A
SS1-15-P-9
SS1-150
SS1-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Ground Tooth Accuracy Grade
(Old JIS)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

₹ 696.25

1 Piece(s) 5 Day(s) or more 103K-Shaped200.55NoN8Round hole+tap1111NoM3Finished product

₹ 696.25

1 Piece(s) 6 Day(s) or more 104K-Shaped200.55NoN8Round hole+tap1111NoM3Finished product

₹ 715.76

1 Piece(s) 6 Day(s) or more 104K-Shaped220.55NoN8Round hole+tap1211NoM3Finished product

₹ 1,527.29

1 Piece(s) 14 Day(s) or more 109Shape B15110NoN8Round hole+tap1720NoM4Finished product

₹ 6,315.49

1 Piece(s) 5 Day(s) or more 1020Shape B150110NoN8Round hole12010NoNoPilot Hole Product

₹ 698.40

1 Piece(s) 5 Day(s) or more 105K-Shaped15110NoN8Round hole+tap1720NoM4Finished product