(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The low cost, highly applicable spur gear offers a wide variety of modules, the number of tooth, etc.
[Features]
·With S45C steel and JIS N8 class accuracy, this spur gear is reasonable and offers the widest variety among standard gears.
·Black oxide coating has been applied as rust prevention.
·The variation includes from fine pitch to large modules, which is Module 0.5 to 10 or the tooth quantity of 12 to 200 sheets.
[Application]
·Ideal for general industrial machines such as machine tools, conveyors, and lifting devices.
Part Number |
---|
SS1.5-26-N-12 |
SS1.5-26A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Ground Tooth | Accuracy Grade (Old JIS) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,203.69 | 1 Piece(s) | 14 Day(s) or more | 10 | 12 | Shape B | 26 | 1.5 | 15 | No | N8 | Keyway + Tap | 32 | 10 | 4X1.8 | M4 | Finished product | ||
₹ 1,453.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 12 | Shape B | 26 | 1.5 | 15 | No | N8 | Keyway + Tap | 32 | 10 | 4X1.8 | M4 | Finished product |
Loading...
Material | Steel | Surface Treatment | Black oxide finish | Heat Treatment | No |
---|---|---|---|---|---|
Bearing | No | Backlash | Presence | Shaft Bore Tolerance | H7 |
Metal Bushing | No | Material (Details) | S45C | Hardened Tooth Surface | N/A |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy