(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Spur Gear PSA

Plastic Spur Gear PSA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,122₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

MC901 made, precision JISN9 grade plastic spur gear, in solid shape for material cost savings. High-performance plastic gear that can be used without lubrication.

Part Number
PSA2-32
PSA2-32J12
PSA2-32J14
PSA2-32J15
PSA2-32J16
PSA2-32J17
PSA2-32J18
PSA2-32J19
PSA2-32J20
PSA2-32J22
PSA2-32J25
PSA2-32J28
PSA2-35
PSA2-35J12
PSA2-35J14
PSA2-35J15
PSA2-35J16
PSA2-35J17
PSA2-35J18
PSA2-35J19
PSA2-35J20
PSA2-35J22
PSA2-35J25
PSA2-35J28
PSA2-35J30
PSA2-35J32
PSA2-36
PSA2-36J12
PSA2-36J14
PSA2-36J15
PSA2-36J16
PSA2-36J17
PSA2-36J18
PSA2-36J19
PSA2-36J20
PSA2-36J22
PSA2-36J25
PSA2-36J28
PSA2-36J30
PSA2-36J32
PSA2-40
PSA2-40J12
PSA2-40J14
PSA2-40J15
PSA2-40J16
PSA2-40J17
PSA2-40J18
PSA2-40J19
PSA2-40J20
PSA2-40J22
PSA2-40J25
PSA2-40J28
PSA2-40J30
PSA2-40J32
PSA2-40J35
PSA2-45
PSA2-45J12
PSA2-45J14
PSA2-45J15
PSA2-45J16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Keyway (width × depth)
(mm)
Shaft Hole Specifications

₹ 2,122.05

1 Piece(s) 5 Day(s) or more 101232220Round hole-Pilot Hole Product

₹ 2,562.71

1 Piece(s) 9 Day(s) or more 101232220Keyway4X1.8Finished product

₹ 3,695.47

1 Piece(s) 9 Day(s) or more 101432220Keyway5X2.3Finished product

₹ 3,695.09

1 Piece(s) 9 Day(s) or more 101532220Keyway5X2.3Finished product

₹ 3,695.09

1 Piece(s) 9 Day(s) or more 101632220Keyway5X2.3Finished product

₹ 3,684.85

1 Piece(s) 9 Day(s) or more 101732220Keyway5X2.3Finished product

₹ 3,694.35

1 Piece(s) 9 Day(s) or more 101832220Keyway6X2.8Finished product

₹ 3,694.35

1 Piece(s) 9 Day(s) or more 101932220Keyway6X2.8Finished product

₹ 3,693.96

1 Piece(s) 9 Day(s) or more 102032220Keyway6X2.8Finished product

₹ 3,693.22

1 Piece(s) 9 Day(s) or more 102232220Keyway6X2.8Finished product

₹ 3,691.11

1 Piece(s) 9 Day(s) or more 102532220Keyway8X3.3Finished product

₹ 3,689.96

1 Piece(s) 9 Day(s) or more 102832220Keyway8X3.3Finished product

₹ 2,356.78

1 Piece(s) 5 Day(s) or more 101235220Round hole-Pilot Hole Product

₹ 2,797.05

1 Piece(s) 9 Day(s) or more 101235220Keyway4X1.8Finished product

₹ 3,939.18

1 Piece(s) 9 Day(s) or more 101435220Keyway5X2.3Finished product

₹ 3,939.18

1 Piece(s) 9 Day(s) or more 101535220Keyway5X2.3Finished product

₹ 3,938.82

1 Piece(s) 9 Day(s) or more 101635220Keyway5X2.3Finished product

₹ 3,921.93

1 Piece(s) 9 Day(s) or more 101735220Keyway5X2.3Finished product

₹ 3,938.44

1 Piece(s) 9 Day(s) or more 101835220Keyway6X2.8Finished product

₹ 3,938.05

1 Piece(s) 9 Day(s) or more 101935220Keyway6X2.8Finished product

₹ 3,938.05

1 Piece(s) 9 Day(s) or more 102035220Keyway6X2.8Finished product

₹ 3,937.29

1 Piece(s) 9 Day(s) or more 102235220Keyway6X2.8Finished product

₹ 3,934.82

1 Piece(s) 9 Day(s) or more 102535220Keyway8X3.3Finished product

₹ 3,933.67

1 Piece(s) 9 Day(s) or more 102835220Keyway8X3.3Finished product

₹ 3,932.91

1 Piece(s) 9 Day(s) or more 103035220Keyway8X3.3Finished product

₹ 3,932.16

1 Piece(s) 9 Day(s) or more 103235220Keyway10X3.3Finished product

₹ 2,520.73

1 Piece(s) 5 Day(s) or more 101236220Round hole-Pilot Hole Product

₹ 2,962.73

1 Piece(s) 9 Day(s) or more 101236220Keyway4X1.8Finished product

₹ 4,131.64

1 Piece(s) 9 Day(s) or more 101436220Keyway5X2.3Finished product

₹ 4,131.27

1 Piece(s) 9 Day(s) or more 101536220Keyway5X2.3Finished product

₹ 4,131.27

1 Piece(s) 9 Day(s) or more 101636220Keyway5X2.3Finished product

₹ 4,112.11

1 Piece(s) 9 Day(s) or more 101736220Keyway5X2.3Finished product

₹ 4,130.51

1 Piece(s) 9 Day(s) or more 101836220Keyway6X2.8Finished product

₹ 4,130.13

1 Piece(s) 9 Day(s) or more 101936220Keyway6X2.8Finished product

₹ 4,130.13

1 Piece(s) 9 Day(s) or more 102036220Keyway6X2.8Finished product

₹ 4,129.36

1 Piece(s) 9 Day(s) or more 102236220Keyway6X2.8Finished product

₹ 4,128.24

1 Piece(s) 9 Day(s) or more 102536220Keyway8X3.3Finished product

₹ 4,127.47

1 Piece(s) 9 Day(s) or more 102836220Keyway8X3.3Finished product

₹ 4,125.02

1 Piece(s) 9 Day(s) or more 103036220Keyway8X3.3Finished product

₹ 4,124.25

1 Piece(s) 9 Day(s) or more 103236220Keyway10X3.3Finished product

₹ 2,882.49

1 Piece(s) 5 Day(s) or more 101240220Round hole-Pilot Hole Product

₹ 3,323.15

1 Piece(s) 9 Day(s) or more 101240220Keyway4X1.8Finished product

₹ 4,504.49

1 Piece(s) 9 Day(s) or more 101440220Keyway5X2.3Finished product

₹ 4,504.49

1 Piece(s) 9 Day(s) or more 101540220Keyway5X2.3Finished product

₹ 4,504.49

1 Piece(s) 9 Day(s) or more 101640220Keyway5X2.3Finished product

₹ 4,475.09

1 Piece(s) 9 Day(s) or more 101740220Keyway5X2.3Finished product

₹ 4,504.49

1 Piece(s) 9 Day(s) or more 101840220Keyway6X2.8Finished product

₹ 4,504.49

1 Piece(s) 9 Day(s) or more 101940220Keyway6X2.8Finished product

₹ 4,504.49

1 Piece(s) 9 Day(s) or more 102040220Keyway6X2.8Finished product

₹ 4,504.49

1 Piece(s) 9 Day(s) or more 102240220Keyway6X2.8Finished product

₹ 4,499.38

1 Piece(s) 13 Day(s) or more 102540220Keyway8X3.3Finished product

₹ 4,499.38

1 Piece(s) 9 Day(s) or more 102840220Keyway8X3.3Finished product

₹ 4,499.38

1 Piece(s) 9 Day(s) or more 103040220Keyway8X3.3Finished product

₹ 4,498.24

1 Piece(s) 9 Day(s) or more 103240220Keyway10X3.3Finished product

₹ 4,497.11

1 Piece(s) 9 Day(s) or more 103540220Keyway10X3.3Finished product

₹ 3,392.11

1 Piece(s) 6 Day(s) or more 101245220Round hole-Pilot Hole Product

₹ 3,832.76

1 Piece(s) 9 Day(s) or more 101245220Keyway4X1.8Finished product

₹ 5,022.15

1 Piece(s) 9 Day(s) or more 101445220Keyway5X2.3Finished product

₹ 5,022.15

1 Piece(s) 9 Day(s) or more 101545220Keyway5X2.3Finished product

₹ 5,022.15

1 Piece(s) 9 Day(s) or more 101645220Keyway5X2.3Finished product
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Keyway (width × depth)
(mm)
Shaft Hole Specifications

Loading...

Basic Information

Gear Shape Shape A Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N9 Diameter of Hub(φ) -
Length of Hub(mm) - Material (Details) MC901
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list