(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PS Plastic Spur Gear (Part Number)

PS Plastic Spur Gear

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PS Plastic Spur Gear
  • PS Plastic Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      718₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.

Part Number
PS1.5-35J15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

₹ 4,073.85

1 Piece(s) 9 Day(s) or more 1015351.515Keyway + Tap42105X2.3NANAFinished product

Loading...

  1. 1

Basic Information

Gear Shape Shape B Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N9 Material (Details) MC901

Please check the type/dimensions/specifications of the part PS1.5-35J15 in the PS Plastic Spur Gear series.

Product variants

Part Number
PS1-100J14
PS1-100J15
PS1-100J16
PS1.5-35J16
PS1.5-35J17
PS1.5-35J18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

₹ 6,240.58

1 Piece(s) 9 Day(s) or more 1014100110Keyway + Tap40105X2.3NANAFinished product

₹ 6,240.58

1 Piece(s) 9 Day(s) or more 1015100110Keyway + Tap40105X2.3NANAFinished product

₹ 6,240.58

1 Piece(s) 9 Day(s) or more 1016100110Keyway + Tap40105X2.3NANAFinished product

₹ 4,073.47

1 Piece(s) 9 Day(s) or more 1016351.515Keyway + Tap42105X2.3NANAFinished product

₹ 4,074.62

1 Piece(s) 9 Day(s) or more 1017351.515Keyway + Tap42105X2.3NANAFinished product

₹ 4,072.73

1 Piece(s) 9 Day(s) or more 1018351.515Keyway + Tap42106X2.8NANAFinished product