(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.
Part Number |
---|
PS2-18J14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,902.11 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 18 | 2 | 20 | Keyway + Tap | 30 | 10 | 5X2.3 | NA | NA | Finished product |
Loading...
Gear Shape | Shape B | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Backlash | Presence |
Metal Bushing | No | Accuracy Grade(Old JIS) | N9 | Material (Details) | MC901 |
Please check the type/dimensions/specifications of the part PS2-18J14 in the PS Plastic Spur Gear series.
Part Number |
---|
PS1-100J14 |
PS1-100J15 |
PS1-100J16 |
PS2-18J15 |
PS2-18J16 |
PS2-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,240.58 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 6,240.58 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 6,240.58 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 3,901.73 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 18 | 2 | 20 | Keyway + Tap | 30 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 3,901.35 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 18 | 2 | 20 | Keyway + Tap | 30 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 1,638.31 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 20 | 2 | 20 | Round hole | 32 | 10 | NA | NA | NA | Pilot Hole Product |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy